Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
3.0 SCV6
03/12 -
340/250
Gasolina
2995
306PS
6
3.0 SCV6
09/12 -
344/253
Gasolina
2995
306PS
6
3.0 SCV6 AWD
10/12 -
340/250
Gasolina
2995
306PS
6
3.0 SCV6 AWD
09/13 -
344/253
Gasolina
2995
306PS
6
5.0
10/09 - 12/12
296/218
Gasolina
5000
8
5.0 SCV8
10/09 -
471/346
Gasolina
5000
508PS
8
5.0 SCV8
09/12 -
476/350
Gasolina
5000
508PS
8
5.0 SCV8
10/09 -
510/375
Gasolina
5000
508PS
8
5.0 SCV8
09/12 -
517/380
Gasolina
5000
508PS
8
5.0 SCV8
06/13 -
550/405
Gasolina
5000
508PS
8
5.0 SCV8 R575
06/17 -
575/423
Gasolina
5000
508PS
8
5.0 V8
10/09 -
385/283
Gasolina
5000
508PN
8
5.0 V8
08/12 -
390/287
Gasolina
5000
508PN
8
5.0 V8 AWD
08/12 -
390/287
Gasolina
5000
508PN
8