Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.2 Td4 4x4 (L317)
08/11 - 02/16
122/90
Diesel
2198
DT224
4
2.4 Td4 4x4 (L316)
10/06 - 02/16
122/90
Diesel
2402
DT244
4
3.9 4x4 (L316)
01/93 - 09/00
182/134
Gasolina
3947
37 L
8
3.9 V8 4x4 (L316)
11/98 - 02/16
185/136
Gasolina
3947
37 L
8
4.0 4x4 (L316)
09/96 - 12/97
190/140
Gasolina
3950
8