Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
640 i
07/11 - 10/17
320/235
Gasolina
2979
N55 B30 A
6
640 i xDrive
03/13 - 10/17
320/235
Gasolina
2979
N55 B30 A
6
650 i
09/11 - 12/12
405/298
Gasolina
4395
N63 B44 A
8
650 i
07/12 - 10/17
449/330
Gasolina
4395
N63 B44 B
8
650 i
07/12 - 10/17
452/332
Gasolina
4395
N63 B44 B
8
650 i xDrive
09/11 - 06/12
405/298
Gasolina
4395
N63 B44 A
8
650 i xDrive
07/12 - 10/17
452/332
Gasolina
4395
N63 B44 B
8
M6
07/12 - 10/17
560/412
Gasolina
4395
S63 B44 B
8
M6
07/12 - 10/17
568/418
Gasolina
4395
S63 B44 B
8
M6 Competition
07/13 - 02/15
575/423
Gasolina
4395
S63 B44 B
8
M6 Competition
03/15 - 10/17
600/441
Gasolina
4395
S63 B44 B
8