Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
3.0 d
10/07 - 09/08
286/210
Diesel
2993
M57 D30 (306D5)
6
3.0 si
10/06 - 09/08
272/200
Gasolina
2996
  • N52 B30 A
  • N52 B30 AF
  • N52 B30 BF
6
4.8 i xDrive
10/06 - 09/08
355/261
Gasolina
4799
N62 B48 B
8
M
09/09 - 06/13
563/414
Gasolina
4395
S63 B44 A
8
xDrive 30 i
02/07 - 12/12
234/172
Gasolina
2996
N52 B30 A
6
xDrive 30 i
09/08 - 12/10
264/194
Gasolina
2996
N52 B30 A
6
xDrive 35 d
10/08 - 07/13
286/210
Diesel
2993
M57 D30 (306D5)
6
xDrive 35 i
04/10 - 07/13
306/225
Gasolina
2979
N55 B30 A
6
xDrive 48 i
10/08 - 03/10
355/261
Gasolina
4799
N62 B48 B
8
xDrive 50 i
09/09 - 06/13
405/298
Gasolina
4395
N63 B44 A
8