Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.6 (SQ 416)
09/98 - 12/02
98/72
Gasolina
1590
G16B
4
1.6 4x4 (SQ 416)
09/98 - 12/01
98/72
Gasolina
1590
G16B
4
2.0 (SQ 420)
09/98 - 12/03
129/95
Gasolina
1995
J20A
4
2.0 4x4 (SQ 420)
09/98 - 12/03
129/95
Gasolina
1995
J20A
4
2.5 (SQ 625)
09/98 - 09/05
158/116
Gasolina
2493
H 25 A
6
2.5 (SQ 625)
09/03 - 12/04
167/123
Gasolina
2493
H 25 A
6
2.5 4x4 (SQ 625)
09/03 - 12/04
167/123
Gasolina
2493
H 25 A
6
2.5 V6 24V 4x4 (SQ 625)
04/01 - 07/03
158/116
Gasolina
2493
H 25 A
6
2.7 (JA 627)
06/01 - 08/03
173/127
Gasolina
2736
H 27 A
6
2.7 (JA 627)
09/03 - 08/06
184/135
Gasolina
2736
H 27 A
6
2.7 (JA 627)
09/02 - 12/04
186/137
Gasolina
2736
H 27 A
6
2.7 4x4 (JA 627)
09/01 - 07/03
173/127
Gasolina
2736
H 27 A
6
2.7 4x4 (JA 627)
09/02 - 12/04
186/137
Gasolina
2736
H 27 A
6