Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.0 16V
12/95 - 04/01
133/98
Gasolina
1996
ECB
4
2.0 LE
12/95 - 04/01
131/96
Gasolina
1996
C00
4
2.4 16 V
12/95 - 04/01
140/103
Gasolina
2429
EDZ
4
2.4 16V
12/95 - 04/01
152/112
Gasolina
2429
EDZ
4
2.5 LX V6
12/95 - 04/01
163/120
Gasolina
2497
  • EEB
  • H00
6
2.5 V6
12/95 - 04/01
170/125
Gasolina
2497
H00
6