Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.0 i
01/95 - 03/01
133/98
Gasolina
1995
C00
4
2.4 AWD
02/97 - 03/01
151/111
Gasolina
2429
EDZ
4
2.4 i
01/95 - 03/01
151/111
Gasolina
2429
B00
4
2.5 TD
01/95 - 03/01
116/85
Diesel
2499
  • 425 CLIRS/X
  • ENC
4
2.5 TDiC AWD
10/95 - 03/01
116/85
Diesel
2499
ENC
4
3.0
01/95 - 03/01
152/112
Gasolina
2972
EFA
6
3.3 i
01/95 - 03/01
158/116
Gasolina
3301
R00
6
3.8 i AWD
01/95 - 03/01
166/122
Gasolina
3778
L00
6
3.8 i AWD
01/95 - 03/01
178/131
Gasolina
3778
EGH
6