Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.0
01/05 - 12/06
128/94
Gasolina
1998
L88
4
2.0
01/05 - 12/06
133/98
Gasolina
1998
L88
4
2.0
06/06 - 12/11
144/105
Gasolina
1993
  • LBM
  • LF3(121CUL6)
6
2.0 D
01/07 -
150/110
Diesel
1991
LLW
4
2.5
06/06 - 12/11
156/115
Gasolina
2492
  • LBK
  • LF4(152CUL6)
6