Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.2
03/05 - 12/07
72/53
Gasolina
1150
LY4
4
1.2
01/08 -
75/55
Gasolina
1206
LMU
4
1.2
01/08 -
84/62
Gasolina
1206
LMU
4
1.2 LPG
01/09 -
84/62
Gasolina/gas (GPL)
1206
LMU
4
1.4
03/05 -
83/61
Gasolina
1399
LX5(85CUL4)
4
1.4
03/05 - 12/07
94/69
Gasolina
1399
L14(85CUL4)
4
1.4
09/08 -
101/74
Gasolina
1399
LDT
4
1.5
05/05 -
84/62
Gasolina
1498
  • F15S3
  • LX6
4