Schaeffler Automotive Aftermarket GmbH & Co. KG
Home
|
Contact
|
Imprint
|
Privacy
|
Cookies
|
Terms of use
|
?
Home
PC
»
LEXUS
»
IS II (_E2_), 08/05 - 04/13
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
FI
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
CT (ZWA10_), 12/10 -
ES (_V4_), 03/06 - 12/12
ES (_V6_), 06/12 - 06/18
ES (MCV_, VZV_), 08/96 - 06/08
ES (VCV10_, VZV21_), 09/89 - 12/97
GS (_L1_), 09/11 -
GS (_S16_), 08/97 - 12/04
GS (_S19_), 01/05 - 12/12
GS (JZS147_), 01/93 - 08/97
GX (_J12_), 11/01 - 11/09
IS I (_E1_), 04/99 - 07/05
IS II (_E2_), 08/05 - 04/13
IS III (_E3_), 04/13 -
IS C (GSE2_), 04/09 -
IS SportCross (_E1_), 10/01 - 10/05
LC (_Z10_), 11/16 -
LS (_F1_), 09/89 - 12/95
LS (_F2_), 10/94 - 12/00
LS (_F3_), 08/00 - 08/06
LS (_F4_), 04/06 -
LS (_F5_), 10/17 -
LX (UZJ100), 09/97 - 03/08
NX (_Z1_), 07/14 -
RC (_C1_), 08/14 -
RX (_L1_), 12/08 - 12/15
RX (_L2_), 10/15 -
RX (_U3_), 02/03 - 12/08
RX (MCU15), 01/98 - 05/03
SC Cabriolet (UZZ40_), 01/01 - 07/10
SC Coupé (_ZZ3_), 08/91 - 07/00
Veículos ligeiros de passageiros
200d (ALE20_), 07/10 - 07/12, 110kW
220d (ALE20), 08/05 - 07/12, 130kW
250 (GSE20), 08/05 - 03/13, 153kW
250 AWD (GSE25_), 11/10 - 03/13, 158kW
IS F (USE20), 11/07 - 03/13, 311kW
Veículos ligeiros de passageiros
Year of Construction
Engine Output [HP/kW]
Tipo de combustível
Displacement [cc]
Código do motor
Número de cilindros
200d (ALE20_)
07/10 - 07/12
150/110
Diesel
2231
2AD-FTV
4
220d (ALE20)
08/05 - 07/12
177/130
Diesel
2231
2AD-FHV
4
250 (GSE20)
08/05 - 03/13
208/153
Gasolina
2499
4GR-FSE
6
250 AWD (GSE25_)
11/10 - 03/13
215/158
Gasolina
2499
4GR-FSE
6
IS F (USE20)
11/07 - 03/13
423/311
Gasolina
4969
2UR-GSE
8
Get products
This website uses cookies to improve user experience. By using our website you consent to all cookies in accordance with our Cookie Policy.
Read more
I agree