Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.8 E
07/87 - 02/94
69/51
Gasolina
1796
169 (XM7T)
4
1.9 D
07/87 - 02/94
69/51
Diesel
1905
D9B (XUD9A/U)
4
1.9 TD
04/92 - 02/94
82/60
Diesel
1930
M705
4
2.0
02/91 - 02/94
84/62
Gasolina
1971
170C (XN1T)
4
2.0 E
09/81 - 02/94
79/58
Gasolina
1971
  • 170A (XN1T)
  • 170B (XN1T)
4
2.5 D
10/85 - 02/94
73/54
Diesel
2498
CRD93L (U25/661)
4
2.5 D
11/81 - 01/94
75/55
Diesel
2498
CRD93L (U25/661)
4
2.5 D 4x4
01/87 - 02/94
73/54
Diesel
2498
CRD93L (U25/661)
4
2.5 D Turbo
08/87 - 02/94
95/70
Diesel
2500
CRD93LS (U25/673)
4
2.5 D Turbo 4x4
08/87 - 02/94
95/70
Diesel
2500
CRD93LS (U25/673)
4