Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
0.6
11/76 - 07/79
33/24
Gasolina
602
R06 627
2
0.6
07/82 - 04/85
34/25
Gasolina
652
V06 644
2
0.6
11/78 - 07/86
35/26
Gasolina
652
  • V06 630
  • V06 644
2
1.0
07/84 - 10/86
45/33
Gasolina
954
108C
4
1.1
07/82 - 04/85
50/37
Gasolina
1124
109/5E
4