Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.0 CRDi
12/10 - 12/12
150/110
Diesel
1995
D4HA
4
2.0 CRDi 4x4
03/06 - 12/12
115/85
Diesel
1991
D4EA
4
2.0 CRDi 4x4
12/10 - 12/12
150/110
Diesel
1995
D4HA
4
2.0 CRDi 4x4
03/06 - 12/12
184/135
Diesel
1995
D4HA
4
2.2 CRDi
03/06 - 12/12
139/102
Diesel
2188
D4EB
4
2.2 CRDi
03/06 - 12/09
155/114
Diesel
2188
D4EB
4
2.2 CRDi
01/09 - 12/12
197/145
Diesel
2199
D4HB
4
2.2 CRDi 4x4
03/06 - 12/12
139/102
Diesel
2188
D4EB
4
2.2 CRDi 4x4
03/06 - 12/09
155/114
Diesel
2188
D4EB
4
2.2 CRDi 4x4
01/09 - 12/12
197/145
Diesel
2199
D4HB
4
2.2 CRDi GLS
03/06 - 12/09
150/110
Diesel
2188
D4EB
4
2.2 CRDi GLS 4x4
03/06 - 12/09
150/110
Diesel
2188
D4EB
4
2.4
11/10 - 12/12
174/128
Gasolina
2359
G4KE
4
2.7
03/06 - 12/12
170/125
Gasolina
2657
G6BA
6
2.7 4x4
03/06 - 12/12
170/125
Gasolina
2657
G6BA
6
2.7 V6 GLS
03/06 - 12/09
189/139
Gasolina
2656
G6EA
6
2.7 V6 GLS 4x4
03/06 - 12/09
189/139
Gasolina
2656
G6EA
6