Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.6 16V
03/02 - 08/09
105/77
Gasolina
1599
G4ED-G
4
1.6 16V
03/02 - 08/09
107/79
Gasolina
1599
G4ED-G
4
2.0
08/01 - 08/09
136/100
Gasolina
1975
G4GC-G
4
2.0
03/02 - 08/09
139/102
Gasolina
1975
G4GC-G
4
2.0 GLS
02/03 - 08/09
143/105
Gasolina
1975
G4GC-G
4
2.7 V6
01/01 - 08/09
165/121
Gasolina
2656
G6BA-G
6
2.7 V6
03/02 - 08/09
167/123
Gasolina
2656
G6BA-G
6