Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.0 16V
10/01 - 11/04
131/96
Gasolina
1997
G4JP
4
2.0 16V
06/98 - 10/01
136/100
Gasolina
1997
G4JP
4
2.4 16V
03/98 - 10/01
143/105
Gasolina
2351
G4BS
4
2.5 V6 24V
06/98 - 10/01
160/118
Gasolina
2493
G6BV
6
2.7 V6
10/01 - 11/04
173/127
Gasolina
2656
G6BA
6