Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
730 d
09/08 - 06/12
245/180
Diesel
2993
N57 D30 A
6
730 d
07/12 - 05/15
258/190
Diesel
2993
N57 D30 A
6
730 d xDrive
11/11 - 05/15
211/155
Diesel
2993
N57 D30 A
6
730 d xDrive
11/11 - 05/15
258/190
Diesel
2993
N57 D30 A
6
730 i, Li
09/09 - 06/15
258/190
Gasolina
2996
  • N52 B30 A
  • N52 B30 AF
  • N52 B30 BF
6
740 d
09/09 - 06/12
306/225
Diesel
2993
N57 D30 B
6
740 d
07/12 - 06/15
313/230
Diesel
2993
N57 D30 B
6
740 d xDrive
09/10 - 12/12
306/225
Diesel
2993
N57 D30 B
6
740 d xDrive
07/12 - 06/15
313/230
Diesel
2993
N57 D30 B
6
740 i, Li
07/12 - 12/15
320/235
Gasolina
2979
N55 B30 A
6
740 i, Li
09/08 - 06/12
326/240
Gasolina
2979
N54 B30 A
6
750 d xDrive
07/12 - 12/15
381/280
Diesel
2993
N57 D30 C
6
750 i, Li
09/08 - 06/12
408/300
Gasolina
4395
N63 B44 A
8
750 i, Li
07/12 - 06/15
449/330
Gasolina
4395
N63 B44 B
8
750 i, Li xDrive
09/09 - 06/12
408/300
Gasolina
4395
N63 B44 A
8
750 i, Li xDrive
07/12 - 06/15
449/330
Gasolina
4395
N63 B44 B
8
760 i, Li
09/09 - 12/15
544/400
Gasolina
5972
N74 B60 A
12
ActiveHybrid 7
08/12 - 06/15
320/235
Gasolina/elétrico
2979
N55 B30 A
6
ActiveHybrid 7
08/12 - 06/15
354/260
Gasolina/elétrico
2979
N55 B30 A
6
ActiveHybrid 7
04/10 - 06/12
449/330
Gasolina/elétrico
4395
N63 B44 A
8
ActiveHybrid 7
04/10 - 06/12
465/342
Gasolina/elétrico
4395
N63 B44 A
8