Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
ActiveHybrid
01/09 - 10/11
485/357
Gasolina/elétrico
4395
N63 B44 A
8
ActiveHybrid xDrive
01/09 - 10/11
408/300
Gasolina/elétrico
4395
N63 B44 A
8
M
07/09 - 07/14
555/408
Gasolina
4395
S63 B44 A
8
M 50 d
08/11 - 06/14
381/280
Diesel
2993
N57 D30 C
6
xDrive 30 d
04/10 - 07/14
211/155
Diesel
2993
N57 D30 A
6
xDrive 30 d
04/08 - 03/10
235/173
Diesel
2993
M57 D30 (306D3)
6
xDrive 30 d
04/10 - 07/14
245/180
Diesel
2993
N57 D30 A
6
xDrive 35 d
01/08 - 03/10
286/210
Diesel
2993
M57 D30 (306D5)
6
xDrive 35 i
01/08 - 07/14
306/225
Gasolina
2979
  • N54 B30 A
  • N55 B30 A
6
xDrive 40 d
07/09 - 06/14
306/225
Diesel
2993
N57 D30 B
6
xDrive 50 i
07/08 - 07/14
408/300
Gasolina
4395
N63 B44 A
8