Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
316 d
07/09 - 12/11
116/85
Diesel
1995
N47 D20 C
4
316 i
09/05 - 10/11
115/85
Gasolina
1596
  • N45 B16 A
  • N45 B16 AC
4
318 d
03/05 - 08/07
122/90
Diesel
1995
M47 D20 (204D4)
4
318 d
09/07 - 10/11
136/100
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
318 d
02/07 - 10/11
143/105
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
318 i
09/05 - 08/07
129/95
Gasolina
1995
N46 B20 B
4
318 i
09/07 - 10/11
143/105
Gasolina
1995
N43 B20 A
4
320 d
12/04 - 09/07
150/110
Diesel
1995
M47 D20 (204D4)
4
320 d
12/04 - 10/11
163/120
Diesel
1995
  • M47 D20 (204D4)
  • N47 D20 A
  • N47 D20 C
4
320 d
09/07 - 02/10
177/130
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
320 d
03/10 - 10/11
184/135
Diesel
1995
N47 D20 C
4
320 d xDrive
09/08 - 10/11
163/120
Diesel
1995
N47 D20 C
4
320 d xDrive
09/08 - 02/10
177/130
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
320 d xDrive
03/10 - 10/11
184/135
Diesel
1995
N47 D20 C
4
320 i
12/04 - 08/07
150/110
Gasolina
1995
  • N46 B20 B
  • N46 B20 BD
  • N46 B20 C
  • N46 B20 CB
4
320 i
09/07 - 10/11
170/125
Gasolina
1995
N43 B20 A
4
320 si
09/05 - 08/06
173/127
Gasolina
1997
N45 B20 A
4
323 i
09/05 - 02/07
177/130
Gasolina
2497
  • N52 B25 A
  • N52 B25 B
  • N52 B25 BE
  • N52 B25 BF
6
325 d
09/06 - 02/10
197/145
Diesel
2993
M57 D30 (306D3)
6
325 d
03/10 - 10/11
204/150
Diesel
2993
N57 D30 A
6
325 i
12/04 - 12/11
218/160
Gasolina
2497
  • N52 B25 A
  • N52 B25 B
  • N52 B25 BF
6
325 i
03/07 - 12/11
218/160
Gasolina
2996
N53 B30 A
6
325 i xDrive
09/08 - 10/11
218/160
Gasolina
2996
N53 B30 A
6
325 xi
09/05 - 08/08
218/160
Gasolina
2497
N52 B25 A
6
325 xi
09/07 - 08/08
218/160
Gasolina
2996
N53 B30 A
6
330 d
09/05 - 09/08
231/170
Diesel
2993
M57 D30 (306D3)
6
330 d
09/08 - 10/11
245/180
Diesel
2993
N57 D30 A
6
330 d xDrive
09/08 - 10/11
245/180
Diesel
2993
N57 D30 A
6
330 i
12/04 - 10/11
258/190
Gasolina
2996
  • N52 B30 A
  • N52 B30 BF
6
330 i
03/07 - 10/11
272/200
Gasolina
2996
  • N52 B30 A
  • N52 B30 BF
6
330 i
09/07 - 10/11
272/200
Gasolina
2996
N53 B30 A
6
330 i xDrive
09/08 - 10/11
272/200
Gasolina
2996
N53 B30 A
6
330 xd
09/05 - 08/08
231/170
Diesel
2993
M57 D30 (306D3)
6
330 xi
09/05 - 08/07
258/190
Gasolina
2996
N52 B30 A
6
330 xi
09/07 - 08/08
272/200
Gasolina
2996
N53 B30 A
6
335 d
09/06 - 12/11
286/210
Diesel
2993
M57 D30 (306D5)
6
335 i
09/06 - 12/11
306/225
Gasolina
2979
  • N54 B30 A
  • N55 B30 A
6
335 i
03/06 - 12/11
326/240
Gasolina
2979
  • N54 B30 A
  • N55 B30 A
6
335 i xDrive
09/08 - 10/11
306/225
Gasolina
2979
  • N54 B30 A
  • N55 B30 A
6
335 i xDrive
05/08 - 10/11
326/240
Gasolina
2979
  • N54 B30 A
  • N55 B30 A
6
335 xi
03/07 - 08/08
306/225
Gasolina
2979
N54 B30 A
6
335 xi
09/06 - 06/08
326/240
Gasolina
2979
N54 B30 A
6
M3
12/07 - 10/11
420/309
Gasolina
3999
S65 B40 A
8
M3 CRT
03/11 - 12/11
450/331
Gasolina
4361
S65 B44 A
8