Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
116 d
11/08 - 12/11
116/85
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
116 i
09/07 - 12/11
115/85
Gasolina
1596
N45 B16 A
4
116 i
03/07 - 12/11
122/90
Gasolina
1599
N43 B16 AA
4
116 i
11/08 - 12/11
122/90
Gasolina
1995
N43 B20 A
4
118 d
09/06 - 12/11
143/105
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
118 i
09/06 - 12/11
143/105
Gasolina
1995
N43 B20 A
4
120 d
03/07 - 12/11
163/120
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
120 d
03/07 - 12/11
177/130
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
120 d
03/07 - 12/11
197/145
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
120 i
03/07 - 12/11
156/115
Gasolina
1995
  • N46 B20 B
  • N46 B20 C
4
120 i
03/07 - 12/11
163/120
Gasolina
1995
N43 B20 A
4
120 i
03/07 - 09/12
170/125
Gasolina
1995
N43 B20 A
4
123 d
03/07 - 12/11
204/150
Diesel
1995
  • N47 D20 B
  • N47 D20 D
4
130 i
09/06 - 12/11
258/190
Gasolina
2996
  • N52 B30 A
  • N52 B30 B
  • N52 B30 BF
6
130 i
09/06 - 12/11
265/195
Gasolina
2996
  • N52 B30 A
  • N52 B30 B
  • N52 B30 BF
6