Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
518 i
09/89 - 04/94
113/83
Gasolina
1796
M40 B18 (184E1)
4
518 i
05/94 - 08/95
115/85
Gasolina
1796
M43 B18 (184E2)
4
520 i
06/87 - 09/90
129/95
Gasolina
1990
M20 B20 (206KA)
6
520 i 24V
04/90 - 08/95
150/110
Gasolina
1991
  • M50 B20 (206S1)
  • M50 B20 (206S2)
6
524 td
03/88 - 08/91
115/85
Diesel
2443
M21 D24 (246TB)
6
525 i
02/88 - 08/90
170/125
Gasolina
2494
M20 B25 (256K1)
6
525 i 24V
03/90 - 08/95
192/141
Gasolina
2494
  • M50 B25 (256S1)
  • M50 B25 (256S2)
6
525 iX 24V
10/91 - 08/95
192/141
Gasolina
2494
  • M50 B25 (256S1)
  • M50 B25 (256S2)
6
525 td
03/93 - 08/95
115/85
Diesel
2497
M51 D25 (256T1)
6
525 tds
09/91 - 08/95
143/105
Diesel
2497
M51 D25 (256T1)
6
530 i
01/88 - 04/90
188/138
Gasolina
2986
M30 B30 (306KA)
6
530 i V8
09/92 - 12/95
218/160
Gasolina
2997
M60 B30 (308S1)
8
535 i
11/87 - 02/93
211/155
Gasolina
3430
M30 B34 (346KB)
6
540 i V8
09/92 - 12/95
286/210
Gasolina
3982
M60 B40 (408S1)
8
M5
09/88 - 03/92
315/232
Gasolina
3535
S38 B36 (366S1)
6
M5
01/92 - 07/95
340/250
Gasolina
3795
S38 B38 (386S1)
6