Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
316 i Baur TC
09/87 - 12/89
99/73
Gasolina
1596
M40 B16 (164E1)
4
318 i
09/90 - 10/93
113/83
Gasolina
1796
M40 B18 (184E1)
4
320 i
05/86 - 11/93
129/95
Gasolina
1990
M20 B20 (206KA)
6
325 i
08/87 - 11/93
170/125
Gasolina
2494
  • M20 B25 (256E2)
  • M20 B25 (256EX)
  • M20 B25 (256K1)
6
325 i
12/85 - 12/87
171/126
Gasolina
2494
M20 B25 (256E2)
6
M3 2.3
06/88 - 06/91
195/143
Gasolina
2303
S14 B23 (234EA)
4
M3 2.3
06/88 - 07/89
200/147
Gasolina
2303
S14 B23 (234EA)
4