Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
620 d
07/18 - 06/20
190/140
Diesel
1995
B47 D20 B
4
620 d xDrive
07/18 - 06/20
190/140
Diesel
1995
B47 D20 B
4
630 d
06/17 - 06/20
265/195
Diesel
2993
B57 D30 A
6
630 d Mild-Hybrid
07/20 -
286/210
Gasóleo/elétrico
2993
  • B57 D30 B
  • JA1
6
630 d Mild-Hybrid xDrive
07/20 -
286/210
Gasóleo/elétrico
2993
  • B57 D30 B
  • JA1
6
630 d xDrive
06/17 - 06/20
265/195
Diesel
2993
B57 D30 A
6
630 i
07/17 - 06/20
258/190
Gasolina
1998
B48 B20 B
4
630 i xDrive
07/19 -
258/190
Gasolina
2998
B58 B30 C
6
640 d Mild-Hybrid xDrive
07/20 -
340/250
Gasóleo/elétrico
2993
  • B57 D30 B
  • JA1
6
640 d xDrive
11/17 - 06/20
320/235
Diesel
2993
B57 D30 B
6
640 i
06/17 - 06/20
340/250
Gasolina
2998
  • B58 B30 A
  • B58 B30 C
6
640 i
06/17 - 06/20
360/265
Gasolina
2998
  • B58 B30 A
  • B58 B30 C
6
640 i xDrive
06/17 - 06/20
340/250
Gasolina
2998
  • B58 B30 A
  • B58 B30 C
6
640 i xDrive
06/17 - 06/20
360/265
Gasolina
2998
  • B58 B30 A
  • B58 B30 C
6