Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
518 d
07/18 - 06/20
150/110
Diesel
1995
B47 D20 B
4
520 d
03/17 - 10/19
190/140
Diesel
1995
  • B47 D20 A
  • B47 D20 B
4
520 d Mild-Hybrid
11/19 -
190/140
Gasóleo/elétrico
1995
  • B47 D20 B
  • JA1
4
520 d Mild-Hybrid xDrive
11/19 -
190/140
Gasóleo/elétrico
1995
  • B47 D20 B
  • JA1
4
520 d xDrive
07/17 - 10/19
190/140
Diesel
1995
  • B47 D20 A
  • B47 D20 B
4
520 i
07/17 - 06/20
184/135
Gasolina
1998
B48 B20 A
4
520 i
07/17 - 06/20
211/155
Gasolina
1998
B48 B20 A
4
525 d
07/17 - 06/19
231/170
Diesel
1995
B47 D20 B
4
530 d
03/17 - 06/20
265/195
Diesel
2993
B57 D30 A
6
530 d Mild-Hybrid xDrive
07/20 -
286/210
Gasóleo/elétrico
2993
  • B57 D30 B
  • JA1
6
530 d xDrive
03/17 - 06/20
265/195
Diesel
2993
B57 D30 A
6
530 i
03/17 - 06/20
252/185
Gasolina
1998
B48 B20 B
4
530 i xDrive
07/17 - 06/20
252/185
Gasolina
1998
B48 B20 B
4
540 d Mild-Hybrid xDrive
07/20 -
340/250
Gasóleo/elétrico
2993
  • B57 D30 B
  • JA1
6
540 d xDrive
07/17 - 06/20
320/235
Diesel
2993
B57 D30 B
6
540 i xDrive
03/17 - 06/20
340/250
Gasolina
2998
B58 B30 A
6
540 i xDrive
03/17 - 06/20
360/265
Gasolina
2998
B58 B30 A
6
M 550 d xDrive
07/17 -
400/294
Diesel
2993
B57 D30 C
6