Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
316 i
03/91 - 08/93
100/73
Gasolina
1596
M40 B16 (164E1)
4
316 i
09/93 - 05/98
102/75
Gasolina
1596
M43 B16 (164E2)
4
318 i
09/90 - 08/93
113/83
Gasolina
1796
M40 B18 (184E1)
4
318 i
09/93 - 11/98
115/85
Gasolina
1796
M43 B18 (184E2)
4
318 is
09/93 - 12/95
140/103
Gasolina
1796
M42 B18 (184S1)
4
318 is
01/96 - 05/98
140/103
Gasolina
1895
M44 B19 (194S1)
4
318 tds
01/95 - 02/98
90/66
Diesel
1665
M41 D17 (174T1)
4
320 i
01/91 - 02/98
150/110
Gasolina
1991
  • M50 B20 (206S1)
  • M50 B20 (206S2)
  • M52 B20 (206S3)
6
323 i
05/95 - 11/98
170/125
Gasolina
2494
M52 B25 (256S3)
6
325 i
09/90 - 12/95
192/141
Gasolina
2494
  • M50 B25 (256S1)
  • M50 B25 (256S2)
6
325 td
09/91 - 02/98
115/85
Diesel
2497
M51 D25 (256T1)
6
325 tds
05/93 - 02/98
143/105
Diesel
2497
M51 D25 (256T1)
6
328 i
01/95 - 04/98
193/142
Gasolina
2793
M52 B28 (286S1)
6
M3 3.0
10/94 - 07/95
286/210
Gasolina
2990
S50 B30 (306S1)
6
M3 3.2
10/95 - 01/98
321/236
Gasolina
3201
S50 B32 (326S1)
6