Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
316 i
09/91 - 06/94
100/73
Gasolina
1596
M40 B16 (164E1)
4
316 i
09/91 - 06/94
102/75
Gasolina
1596
M40 B16 (164E1)
4
318 i
04/89 - 06/94
113/83
Gasolina
1796
M40 B18 (184E1)
4
318 i
09/87 - 06/91
115/85
Gasolina
1796
M40 B18 (184E1)
4
320 i
01/88 - 12/91
129/95
Gasolina
1991
M20 B20 (206KA)
6
324 td
01/88 - 06/93
115/85
Diesel
2443
M21 D24 (246TB)
6
325 i
07/87 - 03/93
170/125
Gasolina
2494
M20 B25 (256K1)
6
325 i X
06/88 - 10/93
170/125
Gasolina
2494
M20 B25 (256K1)
6