Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
520 d
02/00 - 06/03
136/100
Diesel
1951
M47 D20 (204D1)
4
520 i
01/96 - 06/03
136/100
Gasolina
1991
  • M52 B20 (206S3)
  • M52 B20 (206S4)
6
520 i
01/96 - 06/03
150/110
Gasolina
1991
  • M52 B20 (206S3)
  • M52 B20 (206S4)
6
520 i
09/00 - 06/03
170/125
Gasolina
2171
M54 B22 (226S1)
6
523 i
09/95 - 08/00
170/125
Gasolina
2494
  • M52 B25 (256S3)
  • M52 B25 (256S4)
6
525 d
02/00 - 06/03
163/120
Diesel
2497
M57 D25 (256D1)
6
525 i
09/00 - 06/03
192/141
Gasolina
2494
M54 B25 (256S5)
6
525 td
01/97 - 06/03
116/85
Diesel
2497
M51 D25 (256T1)
6
525 tds
01/96 - 06/03
143/105
Diesel
2497
M51 D25 (256T1)
6
528 i
09/95 - 08/00
193/142
Gasolina
2793
  • M52 B28 (286S1)
  • M52 B28 (286S2)
6
530 d
08/98 - 09/00
184/135
Diesel
2926
M57 D30 (306D1)
6
530 d
09/98 - 06/03
193/142
Diesel
2926
M57 D30 (306D1)
6
530 i
09/00 - 06/03
231/170
Gasolina
2979
M54 B30 (306S3)
6
535 i
06/96 - 08/98
235/173
Gasolina
3498
M62 B35 (358S1)
8
535 i
09/98 - 06/03
245/180
Gasolina
3498
M62 B35 (358S2)
8
540 i
03/96 - 06/03
286/210
Gasolina
4398
  • M62 B44 (448S1)
  • M62 B44 (448S2)
8
M5
10/98 - 06/03
400/294
Gasolina
4941
S62 B50 (508S1)
8