Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
418 d
03/14 - 06/15
143/105
Diesel
1995
N47 D20 C
4
418 d
07/15 -
150/110
Diesel
1995
B47 D20 A
4
418 i
07/15 -
136/100
Gasolina
1499
B38 B15 A
3
420 d
03/14 - 02/15
184/135
Diesel
1995
N47 D20 C
4
420 d
03/15 -
190/140
Diesel
1995
B47 D20 A
4
420 d
03/14 - 02/15
200/147
Diesel
1995
N47 D20 C
4
420 d xDrive
03/14 - 02/15
184/135
Diesel
1995
N47 D20 C
4
420 d xDrive
03/15 -
190/140
Diesel
1995
B47 D20 A
4
420 d xDrive
03/14 - 02/15
200/147
Diesel
1995
N47 D20 C
4
420 i
03/14 - 02/17
184/135
Gasolina
1997
N20 B20 B
4
420 i
03/16 -
184/135
Gasolina
1998
B48 B20 A
4
420 i xDrive
07/14 - 02/16
184/135
Gasolina
1997
N20 B20 B
4
420 i xDrive
03/16 -
184/135
Gasolina
1998
B48 B20 A
4
425 d
03/16 - 02/18
224/165
Diesel
1995
B47 D20 B
4
428 i
03/14 - 06/16
245/180
Gasolina
1997
  • N20 B20 A
  • N26 B20 A
4
428 i xDrive
03/14 - 02/16
245/180
Gasolina
1997
  • N20 B20 A
  • N26 B20 A
4
430 d
07/14 -
258/190
Diesel
2993
N57 D30 A
6
430 d
07/14 -
286/210
Diesel
2993
N57 D30 A
6
430 d xDrive
07/14 -
258/190
Diesel
2993
N57 D30 A
6
430 d xDrive
07/14 -
286/210
Diesel
2993
N57 D30 A
6
430 i
03/16 -
252/185
Gasolina
1998
  • B46 B20 B
  • B48 B20 B
4
430 i xDrive
03/16 -
252/185
Gasolina
1998
  • B46 B20 B
  • B48 B20 B
4
435 d xDrive
07/14 -
313/230
Diesel
2993
N57 D30 B
6
435 i
03/14 - 02/16
306/225
Gasolina
2979
N55 B30 A
6
435 i
03/14 - 02/16
340/250
Gasolina
2979
N55 B30 A
6
435 i xDrive
07/14 - 02/16
306/225
Gasolina
2979
N55 B30 A
6
435 i xDrive
07/14 - 02/16
340/250
Gasolina
2979
N55 B30 A
6
440 i
03/16 -
326/240
Gasolina
2998
B58 B30 A
6
440 i
03/16 -
360/265
Gasolina
2998
B58 B30 A
6
440 i xDrive
03/16 -
326/240
Gasolina
2998
B58 B30 A
6
440 i xDrive
03/16 -
360/265
Gasolina
2998
B58 B30 A
6