Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
420 d
10/13 - 06/15
184/135
Diesel
1995
N47 D20 C
4
420 d
07/15 -
190/140
Diesel
1995
B47 D20 A
4
420 d
10/13 - 06/15
200/147
Diesel
1995
N47 D20 C
4
420 i
07/14 - 02/16
184/135
Gasolina
1997
N20 B20 B
4
420 i
03/16 -
184/135
Gasolina
1998
B48 B20 A
4
425 d
07/14 - 02/16
218/160
Diesel
1995
N47 D20 D
4
425 d
03/16 - 02/18
224/165
Diesel
1995
B47 D20 B
4
428 i
11/13 - 02/17
245/180
Gasolina
1997
  • N20 B20 A
  • N26 B20 A
4
428 i xDrive
03/14 - 02/16
245/180
Gasolina
1997
  • N20 B20 A
  • N26 B20 A
4
430 d
07/14 -
258/190
Diesel
2993
N57 D30 A
6
430 d
07/14 -
286/210
Diesel
2993
N57 D30 A
6
430 i
03/16 -
252/185
Gasolina
1998
  • B46 B20 B
  • B48 B20 B
4
430 i xDrive
03/16 -
252/185
Gasolina
1998
  • B46 B20 B
  • B48 B20 B
4
435 d xDrive
07/14 -
313/230
Diesel
2993
N57 D30 B
6
435 i
11/13 - 02/16
306/225
Gasolina
2979
N55 B30 A
6
435 i
11/13 - 02/16
340/250
Gasolina
2979
N55 B30 A
6
435 i xDrive
07/14 - 02/16
306/225
Gasolina
2979
N55 B30 A
6
435 i xDrive
07/14 - 02/16
340/250
Gasolina
2979
N55 B30 A
6
440 i
03/16 -
326/240
Gasolina
2998
B58 B30 A
6
440 i
03/16 -
360/265
Gasolina
2998
B58 B30 A
6
440 i xDrive
03/16 -
326/240
Gasolina
2998
B58 B30 A
6
440 i xDrive
03/16 -
360/265
Gasolina
2998
B58 B30 A
6
M4
07/14 -
431/317
Gasolina
2979
S55 B30 A
6
M4 Competition
03/16 -
450/331
Gasolina
2979
S55 B30 A
6