Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
218 d
03/14 - 06/15
143/105
Diesel
1995
N47 D20 C
4
218 d
07/15 -
150/110
Diesel
1995
B47 D20 A
4
218 i
03/15 -
136/100
Gasolina
1499
B38 B15 A
3
220 d
10/12 - 11/14
184/135
Diesel
1995
N47 D20 C
4
220 d
03/14 -
190/140
Diesel
1995
B47 D20 A
4
220 d
10/12 - 11/14
200/147
Diesel
1995
N47 D20 C
4
220 d xDrive
06/14 -
190/140
Diesel
1995
B47 D20 A
4
220 i
10/13 -
184/135
Gasolina
1997
  • N20 B20 A
  • N20 B20 B
4
220 i
09/15 -
184/135
Gasolina
1998
B48 B20 A
4
225 d
01/14 -
218/160
Diesel
1995
N47 D20 D
4
225 d
07/15 -
224/165
Diesel
1995
B47 D20 B
4
228 i
07/14 -
245/180
Gasolina
1997
  • N20 B20 A
  • N26 B20 A
4
230 i
07/16 -
252/185
Gasolina
1998
  • B46 B20 B
  • B48 B20 B
4
M 235 i
10/13 -
326/240
Gasolina
2979
N55 B30 A
6
M 235 i xDrive
07/14 -
326/240
Gasolina
2979
N55 B30 A
6
M 240 i
09/15 -
340/250
Gasolina
2998
B58 B30 A
6
M 240 i xDrive
09/15 -
340/250
Gasolina
2998
B58 B30 A
6
M2
11/15 - 06/18
370/272
Gasolina
2979
N55 B30 A
6
M2 Competition
06/18 -
411/302
Gasolina
2979
S55 B30 A
6
M2 CS
11/19 -
450/331
Gasolina
2979
S55 B30 A
6