Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
M
12/14 - 07/18
575/423
Gasolina
4395
S63 B44 B
8
M 50 d
12/13 - 07/18
381/280
Diesel
2993
N57 D30 C
6
sDrive 25 d
12/13 - 07/15
218/160
Diesel
1995
N47 D20 D
4
sDrive 25 d
08/15 - 07/18
231/170
Diesel
1995
B47 D20 B
4
xDrive 25 d
12/13 - 07/15
218/160
Diesel
1995
N47 D20 D
4
xDrive 25 d
08/15 - 07/18
231/170
Diesel
1995
B47 D20 B
4
xDrive 30 d
08/13 - 07/18
258/190
Diesel
2993
N57 D30 A
6
xDrive 30 d
08/13 - 07/18
277/204
Diesel
2993
N57 D30 A
6
xDrive 35 i
12/13 - 07/18
306/225
Gasolina
2979
N55 B30 A
6
xDrive 35 i
12/13 - 07/18
326/240
Gasolina
2979
N55 B30 A
6
xDrive 40 d
12/13 - 07/18
313/230
Diesel
2993
N57 D30 B
6
xDrive 40e
08/15 - 07/18
245/180
Gasolina/elétrico
1997
N20 B20 A
4
xDrive 40e
08/15 - 07/18
313/230
Gasolina/elétrico
1997
N20 B20 A
4
xDrive 50 i
08/13 - 07/18
449/330
Gasolina
4395
N63 B44 B
8