Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
640 d
03/12 - 10/18
313/230
Diesel
2993
N57 D30 B
6
640 d xDrive
03/13 - 10/18
313/230
Diesel
2993
N57 D30 B
6
640 i
03/12 - 10/18
320/235
Gasolina
2979
N55 B30 A
6
640 i xDrive
03/13 - 10/18
320/235
Gasolina
2979
N55 B30 A
6
650 i
07/12 - 10/18
449/330
Gasolina
4395
N63 B44 B
8
650 i xDrive
07/12 - 10/18
449/330
Gasolina
4395
N63 B44 B
8
M6
03/13 - 10/18
560/412
Gasolina
4395
S63 B44 B
8
M6 Competition
07/13 - 02/15
575/423
Gasolina
4395
S63 B44 B
8
M6 Competition
03/15 - 10/18
600/441
Gasolina
4395
S63 B44 B
8