Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
116 d
03/09 - 06/11
116/85
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
116 i
06/04 - 06/11
115/85
Gasolina
1596
N45 B16 A
4
116 i
09/07 - 06/11
122/90
Gasolina
1599
N43 B16 AA
4
116 i
01/09 - 06/11
122/90
Gasolina
1995
N43 B20 A
4
118 d
06/04 - 02/07
122/90
Diesel
1995
M47 D20 (204D4)
4
118 d
03/07 - 06/11
143/105
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
118 i
07/04 - 02/07
129/95
Gasolina
1995
N46 B20 B
4
118 i
09/06 - 06/11
143/105
Gasolina
1995
N43 B20 A
4
120 d
06/04 - 06/11
163/120
Diesel
1995
  • M47 D20 (204D4)
  • N47 D20 A
4
120 d
03/07 - 06/11
177/130
Diesel
1995
  • N47 D20 A
  • N47 D20 C
4
120 i
06/04 - 02/07
150/110
Gasolina
1995
  • N46 B20 B
  • N46 B20 BD
  • N46 B20 C
  • N46 B20 CC
4
120 i
03/07 - 06/11
156/115
Gasolina
1995
  • N46 B20 A
  • N46 B20 B
  • N46 B20 BD
  • N46 B20 C
  • N46 B20 CC
4
120 i
03/07 - 06/11
163/120
Gasolina
1995
N43 B20 A
4
120 i
03/07 - 06/11
170/125
Gasolina
1995
N43 B20 A
4
123 d
03/07 - 06/11
204/150
Diesel
1995
  • N47 D20 B
  • N47 D20 D
4
130 i
03/07 - 06/11
258/190
Gasolina
2996
  • N52 B30 A
  • N52 B30 AF
  • N52 B30 B
  • N52 B30 BF
6
130 i
09/05 - 02/07
265/195
Gasolina
2996
  • N52 B30 A
  • N52 B30 AF
  • N52 B30 BF
6