Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.8
08/66 - 07/68
75/55
Gasolina
1780
B 18 A
4
1.8 S
07/67 - 01/72
101/74
Gasolina
1780
B 18 B
4
2.0
08/68 - 07/74
82/60
Gasolina
1986
B 20 A
4
2.0
08/71 - 07/72
95/70
Gasolina
1986
B 20 D
4
2.0
09/70 - 04/75
124/91
Gasolina
1986
B 20 E
4
2.0 S
11/68 - 09/72
101/74
Gasolina
1986
B 20 B
4
2.0 S
09/72 - 08/75
116/85
Gasolina
1985
B 20 F
4