Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.5
01/95 - 12/05
73/54
Gasolina
1499
2110
4
1.5
10/00 - 12/05
76/56
Gasolina
1499
2111
4
1.5
01/95 - 12/05
78/57
Gasolina
1499
2111
4
1.5 16V
10/00 - 12/10
91/67
Gasolina
1499
2112
4
1.5 16V
01/95 - 12/05
95/70
Gasolina
1499
2112
4
1.6
01/00 - 12/12
82/60
Gasolina
1596
21114
4
1.6
01/00 - 12/08
90/66
Gasolina
1596
21124
4
2.0 i (21106)
08/96 - 07/00
150/110
Gasolina
1998
C 20 XE
4
Wankel
06/97 - 09/04
120/88
Gasolina
1308
415
2