Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
2.4 (RJ70_, RJ73_, RJ70RV)
11/84 - 05/93
110/81
Gasolina
2367
22R
4
2.4 (RJ70_, RJ73_)
11/84 - 05/93
105/77
Gasolina
2367
22R
4
2.4 (RJ70_V, RJ73_V)
12/88 - 12/96
114/84
Gasolina
2367
22RE
4
2.4 D (LJ70_)
11/84 - 10/85
72/53
Diesel
2446
2L
4
2.4 TD (LJ70_, LJ73_, LJ70RV)
10/85 - 05/90
86/63
Diesel
2446
2L-T
4
2.4 TD (LJ70)
01/90 - 05/93
90/66
Diesel
2446
2L-T
4
3.0 TD (KZJ70_, KZJ73_, KZJ77_)
05/93 - 05/96
125/92
Diesel
2982
1KZ-T
4
3.4 D (BJ70_V, BJ73_)
11/84 - 12/96
95/70
Diesel
3432
3B
4
3.4 TD (BJ71_V, BJ74)
10/85 - 08/86
124/91
Diesel
3431
13BT
4