Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
3.0
09/09 - 12/11
273/201
Gasolina
2997
LF1
6
3.0
01/08 -
276/203
Gasolina
2997
LF1
6
3.0 AWD
09/09 - 12/10
273/201
Gasolina
2997
LF1
6
3.0 AWD
01/08 -
276/203
Gasolina
2997
LF1
6
3.0 Flexfuel
01/12 - 07/14
273/201
Gasolina/etanol
2997
LFW
6
3.0 Flexfuel AWD
01/12 - 07/14
273/201
Gasolina/etanol
2997
LFW
6
3.6
09/09 - 12/10
309/227
Gasolina
3564
LLT
6
3.6
01/08 -
311/229
Gasolina
3564
LLT
6
3.6
09/11 -
322/237
Gasolina
3564
LLT
6
3.6 AWD
09/09 - 12/10
309/227
Gasolina
3564
LLT
6
3.6 AWD
01/08 -
311/229
Gasolina
3564
LLT
6
3.6 AWD
09/11 -
322/237
Gasolina
3564
LLT
6