Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
3.6 i V6
08/04 - 09/06
238/175
Gasolina
3565
  • HB
  • LE0
6
3.6 i V6
09/06 - 12/07
245/180
Gasolina
3565
  • HB
  • LE0
6
3.6 i V6 4x4
11/05 - 12/07
238/175
Gasolina
3565
  • HB
  • LE0
6
5.7 i V8
08/04 - 02/06
320/235
Gasolina
5665
LS1
8
5.7 i V8 4x4
08/04 - 02/06
320/235
Gasolina
5665
LS1
8
6.0 i V8
06/06 - 12/07
367/270
Gasolina
5967
L98(364CUV8)
8
6.0 i V8 4x4
11/05 - 07/06
354/260
Gasolina
5967
  • L76
  • LS2(364CUV8)
8
6.0 i V8 SS/SS Thunder
11/05 - 07/06
354/260
Gasolina
5967
  • L76
  • LS2(364CUV8)
8