Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.3
03/82 - 09/87
60/44
Gasolina
1269
E13
4
1.5
03/82 - 12/82
68/50
Gasolina
1488
E15
4
1.5
03/82 - 05/86
69/51
Gasolina
1488
E15
4
1.5
09/83 - 06/84
71/52
Gasolina
1488
4
1.5
03/82 - 10/86
75/55
Gasolina
1488
E15S
4
1.5
09/86 - 07/90
94/69
Gasolina
1497
GA15DS
4
1.6
05/84 - 02/86
69/51
Gasolina
1597
E16
4
1.6
09/86 - 12/88
72/53
Gasolina
1597
E16i
4
1.6
09/88 - 12/90
90/67
Gasolina
1597
GA16i
4
1.6 4x4
07/86 - 10/88
90/66
Gasolina
1597
E16I
4
1.6 SLX 4x4
07/86 - 10/88
84/62
Gasolina
1597
E16S
4
1.7 D
03/82 - 10/86
54/40
Diesel
1681
CD17
4
1.7 D
03/82 - 12/87
56/41
Diesel
1681
CD17
4
1.8
01/86 - 04/90
106/78
Gasolina
1769
4