DAIMLER XJ (X30_), 10/94 - 06/03
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
2.8 - 5.3, 10/69 - 02/93
COUPE, 09/73 - 12/77
DAIMLER (XJ4_), 10/89 - 09/94
DAIMLER XJ (X30_), 10/94 - 06/03
LANDAULETTE, 03/74 - 12/91
LIMOUSINE, 06/68 - 12/91
SUPER EIGHT (X350), 09/05 - 12/09
XJ 40, 81, 10/86 - 09/94
Veículos ligeiros de passageiros
4.0 Long, 10/97 - 06/03, 216kW
Double Six 6.0, 10/94 - 06/03, 229kW
Six 4.0, 10/94 - 06/03, 177kW
Six 4.0, 07/97 - 12/02, 209kW
V8 Super 4.0, 07/97 - 06/03, 267kW
V8 Super 4.0, 07/97 - 06/03, 276kW
Veículos ligeiros de passageiros
Year of Construction
Engine Output [HP/kW]
Tipo de combustível
Displacement [cc]
Código do motor
Número de cilindros
4.0 Long
10/97 - 06/03
294/216
Gasolina
3996
AJ-V8
8
Double Six 6.0
10/94 - 06/03
311/229
Gasolina
5993
8E
12
Six 4.0
10/94 - 06/03
241/177
Gasolina
3980
9JPFRB
6
Six 4.0
07/97 - 12/02
284/209
Gasolina
3996
BC
8
V8 Super 4.0
07/97 - 06/03
363/267
Gasolina
3996
DC
8
V8 Super 4.0
07/97 - 06/03
375/276
Gasolina
3996
AJ27S
8
Get products
This website uses cookies to improve user experience. By using our website you consent to all cookies in accordance with our Cookie Policy.
Read more
I agree