Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.0 TCe 100 (HMMT)
01/19 -
101/74
Gasolina
999
  • H4D 450
  • H4D 460
3
1.0 TCe 100 4x4 (HMMT)
01/19 -
101/74
Gasolina
999
  • H4D 450
  • H4D 460
3
1.2 TCe 125 (HMMA)
10/17 -
125/92
Gasolina
1197
H5F 408
4
1.2 TCe 125 4x4 (HMMA)
10/17 -
125/92
Gasolina
1197
H5F 410
4
1.3 TCe 130 (HMMF)
01/19 -
131/96
Gasolina
1332
  • H5H 470
  • H5H 480
4
1.3 TCe 130 4x4 (HMMF)
01/19 -
131/96
Gasolina
1332
  • H5H 470
  • H5H 480
4
1.3 TCe 150 (HMM3)
01/19 -
150/110
Gasolina
1332
  • H5H 470
  • H5H 480
4
1.3 TCe 150 4x4 (HMM3)
01/19 -
150/110
Gasolina
1332
  • H5H 470
  • H5H 480
4
1.5 dCi 90 (HMAA)
10/17 -
90/66
Diesel
1461
K9K 656
4
1.5 dCi 95 (HMAF)
10/17 -
95/70
Diesel
1461
4
1.5 dCi 110 (HMAB)
10/17 -
109/80
Diesel
1461
  • K9K 656
  • K9K 667
4
1.5 dCi 110 4x4 (HMAB)
10/17 -
109/80
Diesel
1461
K9K 658
4
1.5 dCi 115 (HMAD)
10/17 -
116/85
Diesel
1461
  • K9K 872
  • K9K 874
4
1.5 dCi 115 4x4 (HMAD)
10/17 -
116/85
Diesel
1461
  • K9K 872
  • K9K 874
4
1.6 SCe 115 (HMM1)
10/17 -
115/84
Gasolina
1598
H4M 738
4
1.6 SCe 115 4x4 (HMM1)
10/17 -
115/84
Gasolina
1598
4
1.6 SCe 115 LPG (HMM1)
10/17 -
109/80
Gasolina/gas (GPL)
1598
H4M 740
4
2.0 16V 4x4
04/18 -
137/101
Gasolina
1998
4