Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Veículos ligeiros de passageiros Year of Construction Engine Output [HP/kW] Tipo de combustível Displacement [cc] Código do motor Número de cilindros
1.0 (L08)
08/06 - 08/14
60/44
Gasolina
998
  • A 10 XEP
  • Z 10 XEP
3
1.0 i 12V (L08)
01/10 - 08/14
65/48
Gasolina
998
A 10 XEP
3
1.2 (L08)
06/10 - 08/14
69/51
Gasolina
1229
A 12 XEL
4
1.2 (L08)
08/06 - 08/14
80/59
Gasolina
1229
Z 12 XEP
4
1.2 i 16V (L08)
12/09 - 08/14
86/63
Gasolina
1229
A 12 XER
4
1.2 LPG (L08)
09/09 - 08/14
80/59
Gasolina/gas (GPL)
1229
Z 12 XEP
4
1.2 LPG (L08)
08/11 - 08/14
86/63
Gasolina/gas (GPL)
1229
A 12 XER
4
1.3 CDTI (L08)
08/06 - 08/14
75/55
Diesel
1248
  • A 13 DTC
  • Z 13 DTJ
4
1.3 CDTI (L08)
08/06 - 08/14
90/66
Diesel
1248
Z 13 DTH
4
1.3 CDTI (L08)
07/10 - 08/14
95/70
Diesel
1248
  • A 13 DTE
  • A 13 DTR
  • Z 13 DTE
4
1.4
09/09 - 08/14
87/64
Gasolina
1398
A 14 XEL
4
1.4 (L08)
08/06 - 08/14
90/66
Gasolina
1364
Z 14 XEP
4
1.4 (L08)
01/10 - 08/14
101/74
Gasolina
1398
A 14 XER
4
1.4 (L08)
08/12 - 08/14
120/88
Gasolina
1364
A 14 NEL
4
1.4 LPG
09/09 - 08/14
87/64
Gasolina/gas (GPL)
1398
A 14 XEL
4
1.4 LPG (L08)
07/06 - 08/14
90/66
Gasolina/gas (GPL)
1364
Z 14 XEP
4
1.6 SRi (L08)
05/07 - 08/14
150/110
Gasolina
1598
A 16 LEL
4
1.6 VXR (L08)
11/06 - 08/14
192/141
Gasolina
1598
  • A 16 LER
  • B 16 LER
  • Z 16 LER
4
1.6 VXR (L08)
06/11 - 08/14
204/150
Gasolina
1598
  • A 16 LES
  • Z 16 LER
4
1.6 VXR (L08)
06/11 - 08/14
209/154
Gasolina
1598
A 16 LES
4
1.6 VXR (L08)
06/11 - 03/12
211/155
Gasolina
1598
A 16 LES
4
1.7 CDTI (L08)
11/06 - 08/14
125/92
Diesel
1686
Z 17 DTR
4
1.7 CDTI (L08)
03/07 - 08/14
131/96
Diesel
1686
A 17 DTS
4