Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Brennstofftype Displacement [cc] Motorkode Sylinderantall
520 i
09/11 - 10/16
184/135
Bensin
1997
  • N20 B20 A
  • N20 B20 B
4
528 i
09/11 - 10/16
245/180
Bensin
1997
N20 B20 A
4
528 i
10/09 - 08/11
243/179
Bensin
2996
N52 B30 A
6
528 i xDrive
09/11 - 10/16
245/180
Bensin
1997
N20 B20 A
4
530 i
03/10 - 08/11
258/190
Bensin
2996
N53 B30 A
6
530i
01/10 - 10/16
306/225
Bensin
2979
N55 B30 A
6
535 d
09/11 - 10/16
258/190
Diesel
2993
N57 D30 A
6
535 i
01/09 - 10/16
305/224
Bensin
2979
N55 B30 A
6
535 i xDrive
03/11 - 10/16
306/225
Bensin
2979
N55 B30 A
6
535d xDrive
03/11 - 10/16
258/190
Diesel
2993
N57 D30 A
6
550 i
09/10 - 06/13
405/298
Bensin
4395
N63 B44 A
8
550 i
07/13 - 10/16
449/330
Bensin
4395
N63 B44 B
8
550 i
07/13 - 10/16
452/332
Bensin
4395
N63 B44 B
8
550 i xDrive
09/12 - 06/13
405/298
Bensin
4395
N63 B44 A
8
550 i xDrive
08/10 - 06/13
408/300
Bensin
4395
N63 B44 A
8
550 i xDrive
08/13 - 10/16
452/332
Bensin
4395
N63 B44 B
8
ActiveHybrid
12/11 - 10/16
340/250
bensin/elektro
2979
N55 B30 A
6
M5
09/11 - 10/16
560/412
Bensin
4395
S63 B44 B
8
M5
09/13 - 10/16
568/418
Bensin
4395
S63 B44 B
8
M5 Competition
02/13 - 10/16
575/423
Bensin
4395
S63 B44 B
8