Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Brennstofftype Displacement [cc] Motorkode Sylinderantall
630 CSi
09/76 - 12/78
178/131
Bensin
2986
M30 B30
6
633 CSi
09/77 - 12/81
179/132
Bensin
3210
M30 B32
6
633 CSi
09/81 - 12/84
184/135
Bensin
3210
M30 B32
6
635 CSi
12/84 - 12/86
185/136
Bensin
3430
M30 B34 (346KA)
6
635 CSi / L6
05/82 - 06/87
218/160
Bensin
3430
  • M30 B34 (346EC)
  • M30 B35 (Motronic,10:1)
6
M 6
04/84 - 12/88
286/210
Bensin
3453
  • M88 B35 (356ED)
  • S38 B35 AF
6
M 635 CSi
04/86 - 02/89
260/191
Bensin
3453
S38 B35 (356ED)
6