Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools

713 6101 70 Hjullagersett

Hjullagersett
Hjullagersett
Hjullagersett

General information

EAN
4014870000608
Varestatus
vanlig
Pakningsenhet
1
Antall per forpakningsenhet
1
Article information
inside Ø [mm] 39
outside Ø [mm] 75
Bredde [mm] 37
SVHC Inneholder ingen SVHC-stoffer!
OE References
AUDI
893 498 625
AUDI
893 498 625 A
AUDI
893 498 625 B
AUDI
893 498 625 D
AUDI
893498625
AUDI
893498625A
AUDI
893498625B
AUDI
893498625D
AUDI
8A0 498 625
AUDI
8A0498625
AUDI
8D0 407 625
AUDI
8D0 407 625 A
AUDI
8D0407625
AUDI
8D0407625A
VW
893 407 625 C
VW
893 498 625
VW
893 498 625 A
VW
893 498 625 B
VW
893 498 625 D
VW
893407625C
VW
893498625
VW
893498625A
VW
893498625B
VW
893498625D
VW
8A0 498 625
VW
8A0498625
VW
8D0 407 625
VW
8D0407625