Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
2.4 TD 4x4
04/86 - 12/90
106/78
Dizel
2393
11 A
4
2.4 TD 4x4
04/86 - 07/94
113/83
Dizel
2393
11 A
4
3.5 4x4
10/69 - 08/91
131/96
Benzin
3528
11 D
8
3.5 4x4
07/70 - 08/81
132/97
Benzin
3528
11 D
8
3.5 4x4
01/87 - 09/90
146/107
Benzin
3528
31 D
8
3.5 Vogue 4x4
08/81 - 09/90
126/93
Benzin
3528
11 D
8
3.5 Vogue 4x4
10/85 - 09/90
163/120
Benzin
3528
  • 24 D
  • 25 D
8
3.9 Cat 4x4
11/88 - 07/94
173/127
Benzin
3947
  • 37 D
  • 38 D
8
3.9 Vogue SEI 4x4
11/88 - 07/94
182/134
Benzin
3947
  • 35 D
  • 36 D
8
4.3 Vogue LSE 4x4
09/92 - 07/94
203/149
Benzin
4275
40 D
8