Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
2.0 D180 TD4 4x4
03/17 -
180/132
Dizel
1999
204DTD
4
2.0 D240 SD4 4x4
03/17 -
241/177
Dizel
1999
204DTA
4
2.0 P250 Si4 4x4
03/17 -
250/184
Benzin
1997
PT204
4
2.0 P300 Si4 4x4
03/17 -
300/221
Benzin
1997
PT204
4
3.0 D275 SDV6 4x4
04/18 -
275/202
Dizel
2993
306DT
6
3.0 D300 SDV6 4x4
03/17 -
300/221
Dizel
2993
306DT
6
3.0 P380 SCV6 4x4
03/17 -
380/280
Benzin
2995
306PS
6
5.0 SCV8 4x4
01/19 -
551/405
Benzin
4999
508PS
8