Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
1.5
05/04 - 08/12
109/80
Benzin
1498
HR15DE
4
1.5 4x4
05/04 - 02/07
109/80
Benzin
1498
HR15DE
4
1.5 dCi
03/07 - 06/13
103/76
Dizel
1461
K9K
4
1.5 dCi
09/07 - 12/11
106/78
Dizel
1461
  • K9K
  • K9K 278
4
1.6
09/07 - 12/11
110/81
Benzin
1598
HR16DE
4
1.6
08/05 - 06/13
118/87
Benzin
1598
HR16DE
4
1.6 Flexfuel
06/06 - 06/13
109/80
Benzin/etanol
1598
HR16DE
4
1.8
01/07 - 06/11
106/78
Benzin
1798
MR18DE
4
1.8
05/04 - 02/07
110/81
Benzin
1769
HR18DE
4
1.8
07/07 - 04/09
122/90
Benzin
1798
MR18DE
4
1.8
02/06 - 12/11
124/91
Benzin
1798
MR18DE
4
1.8
09/07 - 12/11
126/93
Benzin
1798
MR18DE
4
1.8 4x4
05/04 - 02/07
110/81
Benzin
1769
HR18DE
4
1.8 4x4
08/06 - 06/11
129/95
Benzin
1798
MR18DE
4
1.8 Flex
05/09 - 12/11
125/92
Benzin/etanol
1798
MR18DE
4
1.8 Flex 4x4
05/09 - 06/11
106/78
Benzin/etanol
1798
MR18DE
4