Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
1.6
07/95 - 03/00
102/75
Benzin
1597
GA16DE
4
1.6
09/92 - 03/00
105/78
Benzin
1597
GA16DE
4
1.6 16V 4x4
11/90 - 05/95
90/66
Benzin
1597
GA16DS
4
1.6 i
06/91 - 03/00
90/66
Benzin
1597
  • GA16DE
  • GA16DS
4
1.6 i 16V 4x4
10/92 - 03/00
102/75
Benzin
1597
GA16DE
4
2.0 D
06/91 - 03/00
75/55
Dizel
1974
CD20
4