Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
1.3
10/90 - 05/95
80/59
Benzin
1295
GA13DS
4
1.4
10/90 - 06/95
82/60
Benzin
1392
GA14DS
4
1.4 i
10/90 - 05/95
75/55
Benzin
1392
  • GA14DE
  • GA14DS
4
1.4 i 16V
10/90 - 06/95
87/64
Benzin
1392
GA14DE
4
1.5
10/90 - 05/95
95/70
Benzin
1497
GA15DS
4
1.6
10/90 - 06/95
82/60
Benzin
1597
GA16DE
4
1.6
01/92 - 12/92
84/62
Benzin
1597
E16S
4
1.6
09/92 - 12/96
95/70
Benzin
1597
GA16DE
4
1.6
09/90 - 01/96
110/81
Benzin
1597
GA16DE
4
1.6
08/90 - 10/94
111/82
Benzin
1597
GA16DE
4
1.6
01/93 - 12/94
114/84
Benzin
1597
GA16DE
4
1.6 16V
01/93 - 12/95
105/78
Benzin
1597
GA16DE
4
1.6 i
10/90 - 05/95
90/66
Benzin
1597
  • GA16DE
  • GA16DEL
  • GA16DS
4
1.6 i 16V
10/92 - 05/95
102/75
Benzin
1597
GA16DE
4
1.6 i 16V 4WD
10/90 - 05/95
90/66
Benzin
1597
GA16DS
4
1.6 i 16V 4WD
10/92 - 06/95
102/75
Benzin
1597
GA16DE
4
1.6 SR 4WD
01/92 - 06/95
90/66
Benzin
1597
GA16DEL
4
1.8
05/90 - 10/95
106/78
Benzin
1769
4
1.8
06/90 - 12/92
128/94
Benzin
1809
CA18DE
4
2.0
08/90 - 12/96
141/104
Benzin
1998
SR20DE
4
2.0
10/91 - 05/93
143/105
Benzin
1998
SR20DE
4
2.0 D
10/90 - 05/95
75/55
Dizel
1974
CD20
4