Vehicle Applications Truck Applications Engine Applications Axle Applications Gear Applications Special tools
reset reset
Vehicle Year of Construction Engine Output [HP/kW] Vrsta goriva Displacement [cc] Kôd motora Broj cilindara
1.6
06/90 - 01/96
90/66
Benzin
1597
GA16DS
4
1.6
06/90 - 06/93
97/71
Benzin
1597
GA16DS
4
1.6
06/93 - 01/96
102/75
Benzin
1597
GA16DE
4
2.0
06/90 - 04/93
143/105
Benzin
1998
SR20DE
4
2.0
06/90 - 01/96
150/110
Benzin
1998
SR20DE
4
2.0
09/90 - 01/96
152/112
Benzin
1998
SR20DE
4
2.0 16V
06/90 - 01/96
116/85
Benzin
1998
SR20DI
4
2.0 16V 4x4
04/91 - 06/96
116/85
Benzin
1998
SR20DI
4
2.0 D
01/91 - 01/96
75/55
Dizel
1974
CD20
4
2.0 GT 4x4
03/91 - 04/93
143/105
Benzin
1998
SR20DE
4
2.0 i
01/95 - 06/96
125/92
Benzin
1998
SR20DE
4